IESNA:LM-63-2002
[TEST]P951514
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22888
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4594.5 4597 4587.3 4566.7 4446.8 4322.1 4301.6 4400.8 4630.9 4937.2
5307.6 5733.8 6183 6511.1 6762.9 7012.3 7239.9 7376.7 7423.9 7373.1
7116.4 6655.1 6065.5 5130.9 3767.7 2193.8 1703.4 1558.2 1385 1128.4
866.9 673.1 504.9 316 180.4 72.6 0
4594.5 4575.2 4565.5 4552.2 4435.9 4308.8 4290.7 4380.3 4601.8 4917.8
5278.6 5690.2 6139.4 6478.4 6720.5 6974.8 7199.9 7345.2 7413 7352.5
7076.5 6624.9 6025.6 5051 3649 2124.8 1684.1 1543.6 1368.1 1109
856 664.7 480.6 303.9 175.5 70.2 0
4594.5 4588.5 4583.7 4570.3 4478.3 4356 4317.3 4391.2 4584.9 4881.5
5232.6 5627.3 6072.8 6465.1 6736.2 6988.1 7253.2 7433.6 7546.2 7536.5
7350.1 6936 6368.2 5484.4 4180.5 2472.2 1714.3 1556.9 1411.7 1210.7
977 726.4 537.5 351.1 191.3 87.2 0
4594.5 4583.7 4577.6 4588.5 4525.5 4420.2 4373 4410.5 4546.1 4783.4
5099.4 5451.7 5859.7 6300.4 6652.7 6932.4 7201.2 7434.8 7574 7639.4
7566.8 7312.5 6859.7 6065.5 4869.4 3115.1 1764 1463.7 1331.8 1174.4
1007.3 836.6 647.7 432.2 247 110.2 0
4594.5 4589.7 4593.3 4617.6 4605.4 4549.8 4480.7 4473.5 4535.2 4676.9
4894.8 5175.7 5512.2 5899.7 6322.2 6713.2 7017.1 7281.1 7514.7 7686.6
7735.1 7628.5 7363.4 6931.2 6086.1 4587.3 2553.3 1295.4 1019.4 858.4
699.8 564.2 439.5 309.9 168.3 61.7 0
4594.5 4597 4610.3 4643 4674.5 4674.5 4641.8 4611.5 4616.3 4675.7
4793.1 4977.1 5225.3 5518.3 5846.4 6262.9 6706 7080.1 7296.8 7398.5
7465.1 7497.8 7486.9 7473.6 7344 6581.3 4927.5 2744.6 1248.2 801.5
630.8 489.1 357.2 245.8 141.7 52.1 0
4594.5 4599.4 4624.8 4663.6 4719.2 4768.9 4802.8 4829.4 4827 4873
4950.5 5069.1 5233.8 5422.7 5653.9 5936 6256.8 6609.1 6926.3 7189
7454.2 7752 8049.8 8359.8 8743.6 8959.1 8294.4 6561.9 4239.8 2129.6
1021.8 628.3 426.2 277.2 158.6 55.7 0
4594.5 4603 4638.1 4693.8 4754.4 4814.9 4887.5 4969.9 5069.1 5196.3
5358.5 5544.9 5745.9 5968.7 6233.8 6558.3 6925.1 7329.5 7770.2 8247.2
8798 9399.8 10072.9 10742.4 11493 12365.9 13217 13432.5 12650.4 10792
8022 5088.5 2967.4 1639.3 724 174.3 0
4594.5 4615.1 4657.5 4721.7 4784.6 4841.5 4910.5 5005 5115.1 5282.2
5502.6 5755.6 6055.8 6426.3 6876.7 7434.8 8081.3 8829.5 9635.8 10459.1
11395 12283.6 13332.1 14397.5 15675.9 16932.6 18530.7 20242.6 21604.7 21461.8
18886.7 14232.8 8996.6 3605.4 658.6 145.3 0
4594.5 4613.9 4666 4726.5 4789.5 4857.3 4928.7 5024.3 5139.4 5305.2
5508.6 5753.2 6042.5 6414.2 6875.5 7461.4 8132.2 8943.3 9839.2 10756.9
11720.6 12704.9 13759.4 14909.6 16137.2 17416.9 18869.7 20448.5 21990.9 22263.3
19694.2 14374.5 8155.2 2123.5 452.8 134.4 0
4594.5 4612.7 4653.9 4735 4801.6 4875.4 4936 5024.3 5145.4 5290.7
5466.2 5666 5893.6 6206 6616.4 7112.8 7713.3 8451.8 9293.2 10210.9
11133.5 12079 13056 14098.4 15236.5 16355.1 17521 18541.6 19317.7 18762
16169.9 11143.1 4850 935.9 282.1 93.2 0
4594.5 4607.9 4663.6 4733.8 4797.9 4862.1 4922.6 4992.9 5090.9 5196.3
5321 5442 5563.1 5726.5 5966.3 6283.5 6664.8 7176.9 7779.9 8462.7
9206 9974.8 10730.3 11497.9 12295.7 13042.7 13792.1 14471.3 14615.4 13349
10764.2 7396.1 3156.3 628.3 188.9 52.1 0
4594.5 4607.9 4653.9 4707.1 4760.4 4793.1 4825.8 4853.6 4879.1 4909.3
4919 4886.3 4824.6 4759.2 4713.2 4710.8 4776.2 4962.6 5265.3 5646.6
6098.2 6595.8 7097 7595.8 8080.1 8483.3 8723 8857.4 8516 7163.6
5253.2 3248.3 1295.4 368 135.6 33.9 0
4594.5 4590.9 4601.8 4617.6 4607.9 4543.7 4444.4 4295.5 4099.4 3840.3
3515.8 3138.1 2762.8 2449.2 2199.8 1994 1835.4 1733.7 1681.6 1669.5
1702.2 1767.6 1830.6 1892.3 1921.4 1874.1 1728.9 1497.6 1144.1 812.4
590.8 428.6 312.4 219.1 132 35.1 0
4594.5 4564.3 4526.8 4452.9 4319.7 4098.2 3801.5 3425 3003.7 2621.1
2307.6 2035.2 1783.3 1596.9 1495.2 1448 1415.3 1375.3 1333 1293
1245.8 1181.6 1106.6 1040 975.8 911.6 848.7 780.9 701 610.2
517 426.2 329.3 226.4 123.5 27.8 0
4594.5 4534 4423.8 4237.4 3946.8 3534 3081.2 2650.2 2333 2063
1833 1703.4 1628.4 1563 1495.2 1438.3 1408 1397.1 1376.5 1330.5
1264 1197.4 1129.6 1064.2 992.8 922.5 851.1 774.8 701 619.9
533.9 438.3 329.3 213.1 109 23 0
4594.5 4514.6 4329.4 4025.5 3580 3036.4 2576.3 2257.9 2003.7 1845.1
1770 1701 1628.4 1550.9 1479.5 1435.9 1422.6 1415.3 1398.3 1343.9
1217.9 1146.5 1082.4 1020.6 963.7 910.4 845.1 772.4 694.9 607.8
513.3 411.6 305.1 205.8 110.2 30.3 0
4594.5 4483.2 4225.3 3805.2 3228.9 2662.3 2300.3 2032.7 1887.5 1824.5
1745.8 1669.5 1617.5 1561.8 1485.5 1437.1 1415.3 1386.2 1257.9 1203.4
1185.3 1178 1157.4 1124.7 1075.1 1009.7 917.7 831.7 737.3 642.9
546 449.2 348.7 247 145.3 49.6 0
4594.5 4474.7 4159.9 3638.1 2983.1 2471 2147.8 1940.7 1879 1807.6
1720.4 1661.1 1623.5 1573.9 1483.1 1421.3 1372.9 1239.7 1193.7 1174.4
1158.6 1155 1140.5 1101.7 1035.1 956.4 871.7 779.7 684 598.1
514.5 432.2 353.5 273.6 274.8 208.2 0
4594.5 4442 4067.9 3478.3 2796.7 2356 2055.7 1922.6 1877.8 1796.7
1713.1 1659.8 1628.4 1578.7 1472.2 1379 1256.7 1161 1130.8 1102.9
1084.8 1073.9 1024.2 968.5 905.6 842.6 768.8 697.4 618.7 538.8
463.7 386.2 313.6 377.7 339 113.8 0
4594.5 4432.3 4035.2 3421.4 2720.4 2264 1995.2 1915.3 1874.1 1795.4
1713.1 1663.5 1640.5 1594.5 1464.9 1328.1 1168.3 1101.7 1059.3 1025.4
1008.5 971 908 849.9 790.6 724 665.9 607.8 546 490.3
462.5 365.6 303.9 420.1 193.7 48.4 0
4594.5 4448.1 4059.4 3428.7 2737.4 2294.2 2006.1 1920.1 1886.2 1808.8
1720.4 1673.2 1649 1607.8 1481.9 1329.3 1165.9 1099.3 1054.5 1019.4
1000 963.7 902 847.5 786.9 722.8 658.6 600.5 543.6 475.8
416.5 342.6 303.9 421.3 167.1 41.2 0
